??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24331.0710 Crank Handle
HELP_VARIABLE
Company
Halder
Description
EH 24331. - Crank Handles with folding handle, stainless steel, with smooth bore
Bill of material
24331.0710 Crank Handle
BESTNR
Ref. No.
24331.0710
POS
Position
AUS
Version
black
L
100 mm
B
H11
12 mm
D2
26.7 mm
D3
35 mm
H1
23.5 mm
H2
~
5.5 mm
H3
29.5 mm
H4
4.2 mm
H5
57.5 mm
D4
Cylindrical handle Ø
18 mm
G
Weight
197 g
Embedded user actions